Olympian CAT XQ100

Olympian CAT XQ100

Price
28,300 USD
Year
2014
Working hours
12490 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ100
Categorymobile generator sets
Serial NumberD4D02921
Unit NumberMEN155
Catalog NumberCU2080224
Manufacturing Year2014
Hours12490 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax28,300 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*BATTERY CHARGER - 3 AMP UL
*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGLISH LANGUAGE OPTION
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*JACKET WATER COOLANT HEATER
*METRIC DISPLAY UNITS
*SPACE HEATER - 120V
*TRAILER XQ80/100
*XQ100 RENTAL PKG
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SN# E5A02297
ENGINE SPEED
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
FUEL WATER SEPERATOR (FWS)
GENERATOR EXCITATION TYPE
GENERATOR SN# F3A03969
GENSET COLOUR SCHEME
GOVERNOR TYPE
LANGUAGE OPTIONS
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PACKAGE GEN SET
PL241 INSTALLED 7/01/16
PNL CIRC'T FS2 (LOW FUEL ALM)
SECOND BREAKER
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VIN# 16MPF1122DD068147
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*BATTERY CHARGER - 3 AMP UL
*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGLISH LANGUAGE OPTION
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*JACKET WATER COOLANT HEATER
*METRIC DISPLAY UNITS
*SPACE HEATER - 120V
*TRAILER XQ80/100
*XQ100 RENTAL PKG
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SN# E5A02297
ENGINE SPEED
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
FUEL WATER SEPERATOR (FWS)
GENERATOR EXCITATION TYPE
GENERATOR SN# F3A03969
GENSET COLOUR SCHEME
GOVERNOR TYPE
LANGUAGE OPTIONS
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PACKAGE GEN SET
PL241 INSTALLED 7/01/16
PNL CIRC'T FS2 (LOW FUEL ALM)
SECOND BREAKER
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VIN# 16MPF1122DD068147
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
Power Rating
Prime
60Hz
125kVA / 100kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone