Olympian GEP200

Olympian GEP200

Price
14,750 USD
Year
2014
Working hours
18059 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian GEP200
Categorymobile generator sets
Serial NumberMM800119
Unit NumberFG13Q1189
Catalog NumberCU4429007
Manufacturing Year2014
Hours18059 h
CountryQatar
LocationDoha
Pricing
Price Excluding Tax$ 14,750
Tax-
Price Including Tax-
Details
Output180 kVA
Frequency50 Hz
Features
Accessories
GENERATORSGENERATORS
OLYMPIANOLYMPIAN
PRIMEPRIME
Power Rating
Prime
50Hz
180kVA / 144kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MOHAMED ABDULRAHMAN AL-BAHARSee InventoryWebsiteSelect contact
Mohamed Karara
Qatar
Telephone:+971 6 543 3555 ext 548
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone