Olympian GEH275

Olympian GEH275

Price
10,450 USD
Year
2012
Working hours
22969 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian GEH275
Categorymobile generator sets
Serial NumberMPN06659
Unit NumberFG11X860
Catalog NumberCU4428945
Manufacturing Year2012
Hours22969 h
CountryUnited Arab Emirates
LocationDubai
Pricing
Price Excluding Tax$ 10,450
Tax-
Price Including Tax-
Details
Output250 kVA
Frequency50 Hz
Features
Accessories
GENERATORSGENERATORS
OLYMPIANOLYMPIAN
PRIMEPRIME
Power Rating
Prime
50Hz
250kVA / 200kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MOHAMED ABDULRAHMAN AL-BAHARSee InventoryWebsiteSelect contact
Mohamed Karara
Qatar
Telephone:+971 6 543 3555 ext 548
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone