Currently 17757 machines for sale
Quick Search

Used Mobile Generator Sets for Sale

For smooth, continuous operation of your industrial electrical equipment, a reliable power source is crucial. When you have a mobile generator set onsite, you can rest assured that your company or institution has a dependable backup power solution. To find used Cat® mobile generators and models from other leading manufacturers, search the equipment listings on Cat Used. We have a variety of models available to meet all your power needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
338 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT XQ 2000 (277-480 V) 2000@1800/3/SBY EKW@RPM/PH/R, 899,0002000
Miami, FL
1,000 h Specifications Cat Certified Useddiesel60 hzdual wall fuel tankpmg

See Details
CAT XQ-60 48KW2017
Knoxville, TN
6,109 h Dealer Certified

See Details
CAT XQ230 T4F2019
Knoxville, TN
703 h Dealer Certified

See Details
CAT XQ 500, 379,0002006
Miami, FL
250 h Dealer Certified Conditionsfire extinguisherengine governor

See Details
CAT XQ 200 (120-480 V) 200@1800/3/SBY EKW@RPM/PH/R, 131,5002014
Eugene, OR
4,525 h Specifications Dealer Certified Conditionsepa labeltrailer mountedcat brand gensetdieselstandby

See Details
CAT XQ 200 (120-480 V) 200@1800/3/SBY EKW@RPM/PH/R, 145,5002014
Eugene, OR
2,567 h Specifications Dealer Certified Conditionsepa labeltrailer mountedcat brand gensetdieselstandby

See Details
CAT XQ 1750, 685,0002000
FL
300 h Specifications Dealer Certified

See Details
CAT XQ 200 (120-480 V) 200@1800/3/SBY EKW@RPM/PH/R, 107,5002014
Eugene, OR
6,393 h Specifications Dealer Certified Conditionsepa labeltrailer mountedcat brand gensetdieselstandby

See Details
CAT XQ 350 (120-480 V) 350@1800/3/SBY EKW@RPM/PH/R, 219,5002014
Eugene, OR
5,482 h Specifications Dealer Certified Conditionsepa labeltrailer mountedcat brand gensetdieselstandby

See Details
CAT XQ 200 (120-480 V) 200@1800/3/SBY EKW@RPM/PH/R, 131,5002012
Eugene, OR
5,051 h Specifications Dealer Certified Conditionsepa labeltrailer mountedcat brand gensetdieselstandby

See Details
CAT XQ 350 (120-480 V) 350@1800/3/SBY EKW@RPM/PH/R, 219,5002014
Eugene, OR
5,923 h Specifications Dealer Certified Conditionsepa labeltrailer mountedcat brand gensetdieselstandby

See Details
CAT XQ60, 34,0002020
New Stanton, PA
5,191 h

See Details
CAT XQ60, 39,0002022
New Stanton, PA
4,648 h

See Details
CAT XQ60, 32,0002020
Harrisburg, PA
6,561 h

See Details
CAT XQ60, 26,0002019
Harrisburg, PA
8,696 h

See Details
CAT XQ60, 25,0002019
New Stanton, PA
9,743 h

See Details
CAT XQ125KVA, 65,2002018
Topeka, KS
7,218 hbase type - standard

See Details
CAT XQ60KVA, 36,9002017
Topeka Area, KS
8,370 hbase type - standardjacket water heater

See Details
CAT XQ35KVA, 34,8002021
Kansas City, MO
6,223 hbase type - standard

See Details
CAT XQ35KVA, 35,9002018
Topeka, KS
3,352 hbase type - standardjacket water heater

See Details
CAT XQ35KVA, 32,6002021
Topeka Area, KS
6,572 hbase type - standard

See Details
Show more results

mobile generator sets