2022 MultiQuip DCA125SSIU For Sale - 61,500 USD | Cat Used
Quick Search

MultiQuip DCA125SSIU

MultiQuip DCA125SSIU

Year
2022
Working hours
2,215 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandMultiQuip DCA125SSIU
RING POWER SYSTEMS
Categorymobile generator sets
Serial Number7510654
Catalog Number10125421
Year2022
Hours2,215 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax61,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power150 hp
Output110 kVA
Frequency60 Hz
Additional information110kw 60hz 1800rpm 2022 REMAN “Multiquip Factory Remanufactured Like New” Model DCA125SSIU Fully Enclosed, Sound Attenuated, Trailer Mounted Package Diesel Generator Set. New Isuzu Model 4HK1X, EPA Tier 3 Compliant Diesel Engine, Premium Generator Control Panel, Auto Start / Stop, Engine Safety Shutdowns, Dual Voltage Capable, Circuit Breaker, Electronic Governor, Electrical Distribution Panel with Convenience Receptacles, Jacket Water Heater, 12V Starter, 35Amp Alternator, Std Duty Air Cleaner, Muffler, Radiator, Sound Attenuated Enclosure, Fuel Tank.

Rebuild Dealer Rebuild Multiquip Factory Remanufactured
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Rebuild Dealer Rebuild
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering