2023 MultiQuip DCA70SS For Sale - - | Cat Used
Quick Search

MultiQuip DCA70SS

MultiQuip DCA70SS

Year
2023
Working hours
2,577 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandMultiQuip DCA70SS
WYOMING MACHINERY
Categorymobile generator sets
Serial Number7307381
Unit Number7307381
Catalog Number10068407
Year2023
Hours2,577 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power76.2 hp
Output70 kVA
Frequency60 Hz
Additional informationBALL COUPLER 2 5/16 14K
BATT CHG 6A
DEERE TIER 4F ENV
KIT POWERBALANCE
TRAILER DCA70SSI ELEC
VIN# 5SLBG1329PL042127
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering