Quick Search

MultiQuip DCA70SS

MultiQuip DCA70SS

Year
2018
Working hours
6,899 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandMultiQuip DCA70SS
WYOMING MACHINERY
Categorymobile generator sets
Serial Number7354769
Unit Number7354769
Catalog Number4468104
Year2018
Hours6,899 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power76.2 hp
Output70 kVA
Frequency60 Hz
Additional informationPhotos taken Sept 2019

3 PHASE ISUZU TIER 4 FINAL
BATT CHG 3A DCA20-125SS
BLK HEATER 1000W DCA45/70/125
COUPLER 2 BALL 10K
KIT POWERBALANCE 19KW
TRLRMP THRU 125
VIN # - 5SLBG1422JL023117
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering