Quick Search

MultiQuip DCA45SS

MultiQuip DCA45SS

Year
2023
Working hours
240 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandMultiQuip DCA45SS
WYOMING MACHINERY
Categorymobile generator sets
Serial Number7256605
Unit Number7256605
Catalog Number10088127
Year2023
Hours240 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power49.0 hp
Output45 kVA
Frequency60 Hz
Additional informationBALL COUPLER 2 5/16 14K
BATT CHG 6A
BLK HEATER 1000W
ISUZU TIER 4F
TRAILER DCA36-45SS ELEC
VIN# 5SLBG1222PF044169
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering