Quick Search

MultiQuip DCA45SSIU4F

MultiQuip DCA45SSIU4F

Year
2015
Working hours
8,470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 361 698 5727
Show phone number
Basic information
BrandMultiQuip DCA45SSIU4F
HOLT CAT
Categorymobile generator sets
Serial Number7250934
Unit NumberRTO-934U
Catalog Number10006816
Year2015
Hours8,470 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax37,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power54.4 hp
Output45 kVA
Frequency60 Hz
Additional information40kW standby 36kW prime rated - sound attenuated enclosure, dual axle trailer mounted with a pintle hitch, 79 gallon fuel capacity, T4f Isuzu engine, digital engine and analog generator control panel, electric starter, charging alternator, electronic governor, auto start/stop, 125A circuit breaker, power panel, safety shutdowns, voltage selector switch. 148" long 66" wide 91" tall 3,500#'s

FUEL TANK
MULTI-VOLTAGE
TRAILER HITCH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering