MultiQuip DCA300SSCU

MultiQuip DCA300SSCU

Price
64,500 USD
Year
2012
Working hours
3195 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA300SSCU
Categorymobile generator sets
Serial Number9100312
Unit NumberUE2029
Catalog NumberCU4428160
Manufacturing Year2012
Hours3195 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 64,500
Tax-
Price Including Tax-
Details
Output300 kVA
Frequency60 Hz
Features
Accessories
STANDBYSTANDBY
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
Additional Information2012 MULTIQUIP DCA300SSCU WITH 3195 HOURS RENTAL POWER MODULE.
Power Rating
Standby
60Hz
300kVA / 240kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone