MultiQuip DCA300SSCU

MultiQuip DCA300SSCU

Price
56,000 USD
Year
2012
Working hours
4685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA300SSCU
Categorymobile generator sets
Serial Number9100317
Unit NumberUE2030
Catalog NumberCU4428151
Manufacturing Year2012
Hours4685 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 56,000
Tax-
Price Including Tax-
Details
Output300 kVA
Frequency60 Hz
Features
Accessories
STANDBYSTANDBY
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
Additional Information2012 MULTIQUIP DCA300SSCU WITH 4685 HOURS SINCE NEW. TIER 4 INTERIM.
LOAD BANKED AND SERVICED. READY TO GO TO WORK.
POWER BALANCE LOAD BANK. VOLTAGE CHANGE LINK BOARD.
Power Rating
Standby
60Hz
300kVA / 240kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone