MultiQuip DCA220SSCU

MultiQuip DCA220SSCU

Price
51,750 USD
Year
2011
Working hours
531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA220SSCU
Categorymobile generator sets
Serial Number8020020
Unit NumberELK113219
Catalog NumberCU4464114
Manufacturing Year2011
Hours531 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 51,750
Tax-
Price Including Tax-
Details
Output220 kVA
Frequency60 Hz
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional InformationPricing is firm. Does not include any applicable taxes or fees, installation, start-up, cable, or switch. All equipment is subject to prior sale or rent and is sold "As Is" with no warranty expressed, written or implied unless stated otherwise. 209" long 88" wide 96" high

194KW STANDBY 176KW PRIME RATED AT 480V 60HZ
400 GALLON FUEL CAPACITY - CIRCUIT BREAKER - ELECTRIC STARTER
CHARGING ALTERNATOR - ANALOG CONTROL PANEL - AUTO START/STOP
SAFETY SHUTDOWNS - TIER 4I COMPLIANT WITH LOAD SUPPLEMENT
SOUND ATTENUATED ENCLOSURE - DUAL AXLE TRAILER MOUNTED WITH 2 5/16" BALL HITCH
Power Rating
Standby
60Hz
220kVA / 194kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone