Quick Search

MultiQuip DCA180SSIU

MultiQuip DCA180SSIU

Year
2022
Working hours
489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
Saint Augustine, FL
+1 904 494 1278
Show phone number
Basic information
BrandMultiQuip DCA180SSIU
RING POWER SYSTEMS
Categorymobile generator sets
Serial Number8910042
Catalog Number10026374
Year2022
Hours489 h
CountryUnited States
LocationSaint Augustine, United States
Pricing
Price Excluding Tax117,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power215 hp
Output198 kVA
Frequency60 Hz
Additional informationMultiquip Factory Remanufactured Model DCA180SSIU, 158 kW / 60 Hz 1800 RPM Fully Enclosed, Sound Attenuated, Trailer Mounted Package Diesel Generator Set. New Isuzu Model 6HK1X, EPA Tier 3 Compliant Diesel Engine, Premium Generator Control Panel, Auto Start / Stop, Engine Safety Shutdowns, Dual Voltage Link Board, Circuit Breaker, Electronic Governor, Electrical Distribution Panel with Convenience Receptacles, Jacket Water Heater, 12V Starter, 35Amp Alternator, Std Duty Air Cleaner, Muffler, Radiator, Sound Attenuated Enclosure, 100 Gallon Fuel Tank.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering