Quick Search

MultiQuip DCA150SS

MultiQuip DCA150SS

Year
2023
Working hours
940 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandMultiQuip DCA150SS
WYOMING MACHINERY
Categorymobile generator sets
Serial Number7601385
Unit Number7601385
Catalog Number10074950
Year2023
Hours940 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax124,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power163 hp
Output150 kVA
Frequency60 Hz
Additional informationBALL COUPLER 2 5/16 14K
BATT CHG 10A
CCV HEATER
ENGINE S/N PE6068U111751
JOHN DEERE TIER 4F ENV
KIT POWERBALANCE
TRAILER DCA150-180SSJU4F3 ELEC
VIN # 5SLBG1820PL042946
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering