Quick Search

MultiQuip DCA150SSJU4F

MultiQuip DCA150SSJU4F

Year
2019
Working hours
4,195 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 361 698 5727
Show phone number
Basic information
BrandMultiQuip DCA150SSJU4F
HOLT CAT
Categorymobile generator sets
Serial Number7601029
Unit NumberRTO-029U
Catalog Number10007666
Year2019
Hours4,195 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax89,375 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power180 hp
Output150 kVA
Frequency60 Hz
Additional information2019 DCA150SSJU4f with 2,745 Hours, 158kW standby 144kW prime rated - S/A enclosure, dual axle trailer mounted, 319 gallon fuel capacity, T4f John Deere engine, digital engine and analog generator control panel, elect start, charging alt., electronic governor, auto start/stop, 500A circuit breaker, convenience power panel, safety shutdowns, jacket water heater. 204" long 85" wide 96" high 9,800#'s

FUEL TANK
MULTI-VOLTAGE
TRAILER HITCH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering