2022 Generac GENSET 6 For Sale - 895 USD | Cat Used
Quick Search

Generac GENSET 6

Generac GENSET 6

Year
2022
Working hours
101 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Vacaville, CA
+1 530 682 7583
Show phone number
Basic information
BrandGenerac GENSET 6
Holt of California
Categorymobile generator sets
Serial Number3008999399
Unit NumberCRS23-440
Catalog Number10163981
Year2022
Hours101 h
CountryUnited States
LocationVacaville, United States
Pricing
Price Excluding Tax895 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Frequency60 Hz
Additional information6500 WATTS
120/240 VAC
60Hz
389cc
3600 RPM
7.9 gal FUEL TANK CAPACITY
16.5 HOURS RUN TIME ... 25% RATED LOAD
11.5 HOURS RUN TIME ... 50% RATED LOAD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering