FG Wilson XQ2000IPP - 3516B

FG Wilson XQ2000IPP - 3516B

Price
266,226 USD
Year
2011
Working hours
6533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFG Wilson XQ2000IPP - 3516B
Categorymobile generator sets
Serial NumberYAP00324
Unit Number350-2000-0007
Catalog NumberCU4252932
Manufacturing Year2011
Hours6533 h
CountryNetherlands
LocationEindhoven
Pricing
Price Excluding Tax$ 266,226
Tax-
Price Including Tax-
Details
Output2000 kVA
Frequency50 Hz
Features
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
DIESELDIESEL
GENERATORSGENERATORS
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Power Rating
Prime
50Hz
2000kVA / 1600kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGYST CAT RENTAL POWERSee InventoryWebsiteSelect contact
Bart-Jan van Wanrooij
Netherlands
Telephone:+31 76 5438535
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone