Caterpillar XQ35KVA

Caterpillar XQ35KVA

Price
28,300 USD
Year
2016
Working hours
1756 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ35KVA
Categorymobile generator sets
Serial NumberJK700126
Unit NumberSEU0021
Catalog NumberCU4529378
Manufacturing Year2016
Hours1756 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 28,300
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationTIER 4 FINAL
60 HZ 27 KW
BATTERY CHARGER UL 10A 120V AC
EMCP4.2B CONTROL PANEL
HITCH PINTLE
JACKET WATER HEATER
STANDARD RADIATOR
TRL XQ35 ELECTRIC BRAKE
XQ35 RENTAL P.K.G
Features
Additional InformationTIER 4 FINAL
60 HZ 27 KW
BATTERY CHARGER UL 10A 120V AC
EMCP4.2B CONTROL PANEL
HITCH PINTLE
JACKET WATER HEATER
STANDARD RADIATOR
TRL XQ35 ELECTRIC BRAKE
XQ35 RENTAL P.K.G
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources