Caterpillar XQ800

Caterpillar XQ800

Price
215,000 USD
Year
1999
Working hours
7,700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ800
Categorymobile generator sets
Serial Number2WJ02110
Catalog NumberCU4731615
Manufacturing Year1999
Hours7,700 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax215,000 USD
Tax-
Price Including Tax-
Details
Engine power1,231 hp
Output725 kVA
Frequency60 Hz
Additional information*XQ800 EP RENTAL POWER MODULE
XQ800 POWERED BY CAT 3412 DIESEL ENGINE
Power Rating
Prime
60Hz
725kVA / 905kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone