Quick Search

Caterpillar XQ60KVA

Caterpillar XQ60KVA

Price
$31,500
Year
2018
Working hours
13,384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar XQ60KVA
Categorymobile generator sets
Serial NumberCF900232
Unit NumberREN012
Catalog Number4447848
Year2018
Hours13,384 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax31,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power65.3 hp
Output60 kVA
Frequency60 Hz
Additional information**NOW AVAILABLE**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

RENTAL
INSIDE US EPA LOCATIONS
*GENERAL AR
JACKET WATER HEATER
PGS TEST REPORT ... 0.8 PF
*GENERATOR ARPWR
ENGLISH PANEL LANGUAGE
ENGLISH INSTRUCTION LANGUAGE
STANDARD RADIATOR
PRIME POWER
STANDARD BASE
*VOLTAGE INDICATOR 480V 60HZ
INTEGRATED VOLTAGE REGULATOR
60HZ 480 VOLT (WYE)
AUTHORIZED APPROVAL NUMBER
2 5/16" BALL HITCH
3POLE CB
80C TEMP RISE OVER 40C AMBIENT
*CERTIFICATION AR
STANDARD MUFFLER
*END USE: EP RENTAL
PSPS PANEL LEVEL CSTIC
NOT APPLICABLE
EMCP4.2B CONTROL PANEL
3 PHASE NEMA LOCK RECEPTACLE
TRAILER- ELECTRIC BRAKES XQ60
ESC TIER 4 - ORDER ON LINE
WET BATTERY (B1W)
60 HZ 48 KW
EPA/CARB TIER 4F EMISSION CERT
NO CLEAN EMISSIONS MODULE
NO SOUND POWER VALUE REQUIRED
BATTERY CHARGER UL10A 120VAC
RENTAL EPG
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
STANDARD ALTERNATOR
STANDARD ENCLOSURE
*OPTIONAL ANTICONDENSATION HEA
*OPTIONAL BATTERY CHARGER UL10A
CLASS H
*XQ60BM TIER 4F TOP LEVEL 480
*CAPTIVE: 4852409C3.4BPS102
*TRAILER GP W/ ELEC BRAKES
*TRAILER HITCH OPTIONS25/16
*208V 3 PHASE NEMA RECEPTABLES
VIN - 19UBX1315JJ087854
ALT SPACE HEATER
KS TAG 651537
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering