2017 CAT XQ-60 48KW For Sale - 32,000 USD | Cat Used
Quick Search

CAT XQ-60 48KW

CAT XQ-60 48KW

Year
2017
Working hours
6,109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS POWER SYSTEMS
Knoxville, TN
+1 865 279 9247
Show phone number
Basic information
BrandCAT XQ-60 48KW
STOWERS POWER SYSTEMS
Categorymobile generator sets
Serial NumberCF600256
Unit NumberEU00103
Catalog Number10001290
Year2017
Hours6,109 h
CountryUnited States
LocationKnoxville, United States
Pricing
Price Excluding Tax32,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power65.3 hp
Output60 kVA
Frequency60 Hz
Additional information-Current Hours: 6,109 HRS
-Rating 48 kW Standby
-Tier 4 Final (NO DEF FLUID REQUIRED)
-Voltage 208/480VAC Three Phase & 240V Single Phase (Multi-Voltage Unit)
-Control System: CAT EMCP 4.2 Controller
-Batteries Included
-Battery Charger Included
-Block Heater Included
-Circuit Breaker(s): QTY:1 225-amp main circuit
breakers
-CAT White Sound Attenuated/ Weather Protective
Enclosure w/ internal exhaust silencer
-Fuel Tank: 24-Hour Base Fuel Tank
-Trailer: Trailer inspected, Lights Checked, and Hitch Inspected.
Trailer Title Included.
-Warranty: No Warranty included. Genset sold as-is,
where-is.
-Services: The unit will be inspected, serviced, and 1-hour load
tested prior to sale.
-Lead Time: Can ship 1 week upon receipt of signed quote,
receipt of PO, and 100% funds received.

BATTERY CHARGER
COOLANT HEATER
FUEL TANK
MULTI-VOLTAGE
Package Type Cat Standard Unit
TRAILER HITCH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering