Quick Search

CAT XQ400

CAT XQ400

Year
2020
Working hours
848 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
St. Augustine, FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT XQ400
RING POWER SYSTEMS
Categorymobile generator sets
Serial NumberGHJ00617R
Catalog Number10036981
Year2020
Hours848 h
CountryUnited States
LocationSt. Augustine, United States
Pricing
Price Excluding Tax235,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power544 hp
Output500 kVA
Frequency60 Hz
Additional informationCaterpillar “Model XQ400” Package Diesel Generator Sets, “Altorfer Remanufactured” 400 kW / 60 Hz 1800 RPM CAT 3456TA EPA Tier 2, Premium Cat EMCP Generator Control Panel, Auto Start / Stop, Engine Safety Shutdowns, Circuit Breaker, Electronic Governor, Electrical Distribution Panel with Convenience Receptacles, Jacket Water Heater, 24V Starter, 35Amp Alternator, Standard Duty Air Cleaner, Muffler, Radiator, Sound Attenuated Enclosure, Fuel Tank Base, Tandem Axle Trailer.

Online Owner's Manual
Rebuild Dealer Rebuild Altorfer Remanufactured
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Rebuild Dealer Rebuild
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering