Caterpillar XQ 230

Caterpillar XQ 230

Price
64,000 USD
Year
2010
Working hours
7955 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 230
Categorymobile generator sets
Serial NumberX3R01258
Unit NumberEPU10781
Catalog NumberCU4600491
Manufacturing Year2010
Hours7955 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 64,000
Tax-
Price Including Tax-
Details
Output287 kVA
Engine power313 hp
Frequency60 Hz
Additional Information2010 CAT XQ230 S#X3R01258, 230kW standby/210kW prime, multi-voltage (208V, 240V, 480V), 3ph, 60Hz, 1800rpm, 7,955 hours, EPA Tier 3 rated, diesel fueled CAT C9 engine, two main breakers: (1)800A, (1)400A, EMCP3.2 digital control panel, standard air cleaner.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, jacket water heater, sound attenuated enclosure on tandem-axle trailer, 440G fuel tank

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L – 246”
W – 100”
H – 113.5”
WEIGHT: 13,690lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ...
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2010 CAT XQ230 S#X3R01258, 230kW standby/210kW prime, multi-voltage (208V, 240V, 480V), 3ph, 60Hz, 1800rpm, 7,955 hours, EPA Tier 3 rated, diesel fueled CAT C9 engine, two main breakers: (1)800A, (1)400A, EMCP3.2 digital control panel, standard air cleaner.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, jacket water heater, sound attenuated enclosure on tandem-axle trailer, 440G fuel tank

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L – 246”
W – 100”
H – 113.5”
WEIGHT: 13,690lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ...
Power Rating
Standby
60Hz
287kVA / 230kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources