Caterpillar XQ 230

Caterpillar XQ 230

Price
64,000 USD
Year
2006
Working hours
6932 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 230
Categorymobile generator sets
Serial NumberX3R00489
Unit NumberEPU10596
Catalog NumberCU4429635
Manufacturing Year2006
Hours6932 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 64,000
Tax-
Price Including Tax-
Details
Output288 kVA
Engine power313 hp
Frequency60 Hz
Additional InformationX2006 CAT XQ230, 230kW standby/ 210kW prime, S#X3R00489, C9 EPA tier 2, multi-voltage (208V, 240V, 480V) 3ph, 60Hz, EMCP 3.2 control panel, 1000A adjustable main breaker, 6,932 hours, sound attenuated enclosure (73 dBA at 23 feet) on a tandem axle, 400-gallon fuel tank, electric start, standard air cleaners, battery charging alternator, diesel fuel generator package. Dimensions: L-267", W-102", H-103", package weight 20,000 lbs.

*CAT ESC warranty available inquire within.
*Financing available inquire within.

EPU10596 $64,000
Features
Additional InformationX2006 CAT XQ230, 230kW standby/ 210kW prime, S#X3R00489, C9 EPA tier 2, multi-voltage (208V, 240V, 480V) 3ph, 60Hz, EMCP 3.2 control panel, 1000A adjustable main breaker, 6,932 hours, sound attenuated enclosure (73 dBA at 23 feet) on a tandem axle, 400-gallon fuel tank, electric start, standard air cleaners, battery charging alternator, diesel fuel generator package. Dimensions: L-267", W-102", H-103", package weight 20,000 lbs.

*CAT ESC warranty available inquire within.
*Financing available inquire within.

EPU10596 $64,000
Power Rating
Standby
60Hz
288kVA / 230kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources