Quick Search

Caterpillar XQ 2000

Caterpillar XQ 2000

Year
2001
Working hours
1,850 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCaterpillar XQ 2000
Categorymobile generator sets
Serial NumberBPD00816
Unit NumberEPU11167
Catalog Number10060960
Year2001
Hours1,850 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax775,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power2,720 hp
Output2281 kVA
Frequency60 Hz
Additional informationDESCRIPTION:
2001 Caterpillar XQ2000 Generator Set, S#BPD00816, 2000kW Standby/1825kW Prime, 277/480V, 3PH, 60HZ, 1800RPM, 1850 Hours Since Rebuild, CAT 3516B Diesel Engine, Air Cleaners, Radiator-Cooled, Dual Jacket Water Heaters, Electric Starter, Floor Standing Switchgear, Battery Charger, EMCP 2+ Digital Control Panel, Circuit Breaker Protection, 1250-Gallon Integral Fuel Tank, Sound-Attenuated ISO Container Upon 40’ Tri-Axle Trailer.

SERVICE WORK:
Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 43’
W – 8’
H – 13’ 6”
Weight: 90,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering