Caterpillar XQ2000

Caterpillar XQ2000

Price
299,900 USD
Year
2000
Working hours
3225 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ2000
Categorymobile generator sets
Serial Number7RN01219
Unit NumberLEU038
Catalog NumberCU2466178
Manufacturing Year2000
Hours3225 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$ 299,900
Tax-
Price Including Tax-
Details
Output2500 kVA
Frequency60 Hz
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1250 GALLON FUEL TANK
2000KW
480V
60 HERTZ
BLOCK HEATER
EMCP 3.2 CONTROL PANEL
MODEL 3516
PL641 INSTALLED 01/21/16
SOLAR BATTERY CHARGER
SOUND ATTENUATED ENCLOSURE
STANDBY POWER
USED XQ2000 DIESEL GENERATOR SET
VIN #1DTC20531YG056215
Power Rating
Prime
60Hz
2500kVA / 2000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone