Caterpillar XQ200N

Caterpillar XQ200N

Price
32,000 USD
Year
2014
Working hours
15790 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ200N
Categorymobile generator sets
Serial NumberMRP00415
Unit NumberELK131143
Catalog NumberCU4610133
Manufacturing Year2014
Hours15790 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Details
Output250 kVA
Engine power272 hp
Frequency60 Hz
Additional InformationSound attenuated - dual axle trailer mounted with 2 5/16" ball hitch - 350 gallon fuel tank capacity - Caterpillar C7.1 engine - Caterpillar EMCP 4.2 control panel - electric starter - charging alternator - Tier 4i - camlock connection points - convenience panel - unit has been serviced, cleaned, and load tested.

200KW STANDBY 180 PRIME RATED AT 480V 60HZ
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional InformationSound attenuated - dual axle trailer mounted with 2 5/16" ball hitch - 350 gallon fuel tank capacity - Caterpillar C7.1 engine - Caterpillar EMCP 4.2 control panel - electric starter - charging alternator - Tier 4i - camlock connection points - convenience panel - unit has been serviced, cleaned, and load tested.

200KW STANDBY 180 PRIME RATED AT 480V 60HZ
Power Rating
Standby
60Hz
250kVA / 200kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CATSee InventoryWebsiteSelect contact
David Dennie
Telephone:+1 361 698 5727
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources