Caterpillar XQ200

Caterpillar XQ200

Price
66,000 USD
Year
2013
Working hours
7056 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ200
Categorymobile generator sets
Serial NumberMRP00123
Unit NumberMRP00123
Catalog NumberCU4433064
Manufacturing Year2013
Hours7056 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 66,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output250 kVA
Engine power272 hp
Frequency60 Hz
Additional Information*EMCP 4.2 CONTROL PANEL
MULTI VOLTAGE 120/208 240 277/480V 60HZ
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information*EMCP 4.2 CONTROL PANEL
MULTI VOLTAGE 120/208 240 277/480V 60HZ
Power Rating
Prime
60Hz
250kVA / 200kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 279 9247
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources