Caterpillar XQ200

Caterpillar XQ200

Price
118,000 USD
Year
2014
Working hours
1562 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ200
Categorymobile generator sets
Serial NumberMRP00434
Unit NumberMRP00434
Catalog NumberCU4433063
Manufacturing Year2014
Hours1562 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 118,000
Tax-
Price Including Tax-
Details
Output250 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationEQUIPPED WITH CAT PRODUCT LINK
Power Rating
Prime
60Hz
250kVA / 200kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 595 3749
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone