Quick Search

Caterpillar XQ200

Caterpillar XQ200

Price
$46,000
Year
2015
Working hours
11,035 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Cleveland, OH
+1 440 838 7472
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar XQ200
Categorymobile generator sets
Serial NumberMRP00721
Unit NumberF24018
Catalog Number2354672
Year2015
Hours11,035 h
CountryUnited States
LocationCleveland, OH
Pricing
Price Excluding Tax46,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power272 hp
Output250 kVA
Frequency60 Hz
Additional information*HOURS ARE SUBJECT TO CHANGE BASED ON USE
BATTERIES
CAT SR4 GEN END
EMCP CONTROL PANEL
JACKET WATER HEATER
MAIN BREAKER
MULTI VOLTAGE CAPABLE 240 - 480 V
PORTABLE SOUND ATTENUATED GENERATOR-SET
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
SOLD AS-IS
SPACE HEATER
TIER 4I / EPA CERTIFIED
XQ200 POWERED BY CAT C7.1 DIESEL ENGINE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering