Quick Search

Caterpillar XQ200

Caterpillar XQ200

Price
$58,000
Year
2013
Working hours
8,241 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Cleveland, OH
+1 800 637 5000
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar XQ200
Categorymobile generator sets
Serial NumberMRP00246
Unit NumberF23250
Catalog Number1964097
Year2013
Hours8,241 h
CountryUnited States
LocationCleveland, OH
Pricing
Price Excluding Tax58,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power272 hp
Output250 kVA
Frequency60 Hz
Additional informationSOLD AS-IS
SPACE HEATER
JACKET WATER HEATER
MAIN BREAKER
SE HABLA ESPANOL
PORTABLE SOUND ATTENUATED GENERATOR-SET
MULTI VOLTAGE CAPABLE 240 - 480 V
CAT SR4 GEN END
EMCP CONTROL PANEL
BATTERIES
*HOURS ARE SUBJECT TO CHANGE BASED ON USE
RICHARD GASCA CELL # 305-763-9326
XQ200 POWERED BY CAT C7.1 DIESEL ENGINE
TIER 4I / EPA CERTIFIED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering