Quick Search

Caterpillar XQ 200 (120-480 V) 200@1800/3/SBY EKW@RPM/PH/R

Caterpillar XQ 200 (120-480 V) 200@1800/3/SBY EKW@RPM/PH/R

Dealer Certified
Price
$105,500
Year
2012
Working hours
5,033 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON POWER SYSTEMS
Eugene, OR
+1 888 627 2924
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar XQ 200 (120-480 V) 200@1800/3/SBY EKW@RPM/PH/R
Categorymobile generator sets
Serial NumberMRP00130
Unit NumberUE01178
Catalog Number4430598
Year2012
Hours5,033 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax105,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power272 hp
Output250 kVA
Frequency60 Hz
Additional informationSOUND ATTENUATED ENCLOSURE
TIER 4I
BATTERY DISCONNECT SWITCH
TRAILER HITCH
BATTERY CHARGER
FUEL TANK
3 WAY FUEL VALVE
60HZ, 480V, 1800 RPM
CATERPILLAR XQ200 C7.1 ENGINE
200 KW/250 KVA STANDBY
182 KW/227.5 KVA PRIME
EMCP 4/2 CONTROL PANEL
MULTI-VOLTAGE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Good
gauges, operator station, console
200
  • Good
  • Good
engine
1100
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
generator
  • Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering