Caterpillar XQ175

Caterpillar XQ175

Price
38,500 USD
Year
2011
Working hours
6879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ175
Categorymobile generator sets
Serial NumberMRW00297
Unit NumberTEU0016
Catalog NumberCU4599889
Manufacturing Year2011
Hours6879 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$ 38,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information(ADJ TO 208/120V 3-PHASE)
175KW @ 1800 RPM
3-PHASE TO 240/139V 3-PHASE
BLOCK HEATER, BATTERY CHARGER
CAT XQ175-2 RENTAL GENSET
GENEND HEATER STRIP
HYDRAULIC BRAKES, PINTLE HITCH
SOUND ATTENUATED ENCLOSRE
SWITCHABLE VOLTAGE FROM 480/277V
UL142 DUAL WALL FUEL TANK BASE
VIN# 16MPF1228BD058119
WITH 24 HR FUEL SUPPLY
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information(ADJ TO 208/120V 3-PHASE)
175KW @ 1800 RPM
3-PHASE TO 240/139V 3-PHASE
BLOCK HEATER, BATTERY CHARGER
CAT XQ175-2 RENTAL GENSET
GENEND HEATER STRIP
HYDRAULIC BRAKES, PINTLE HITCH
SOUND ATTENUATED ENCLOSRE
SWITCHABLE VOLTAGE FROM 480/277V
UL142 DUAL WALL FUEL TANK BASE
VIN# 16MPF1228BD058119
WITH 24 HR FUEL SUPPLY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources