Caterpillar XQ1500 3512B GIRTZ PACKAGE

Caterpillar XQ1500 3512B GIRTZ PACKAGE

Price
675,000 USD
Year
2006
Working hours
35 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ1500 3512B GIRTZ PACKAGE
Categorymobile generator sets
Serial Number1GZ03540
Catalog NumberCU1937156
Manufacturing Year2006
Hours35 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$ 675,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output1875 kVA
Engine power2,040 hp
Frequency60 Hz
Additional InformationUSED CAT 3512B 1500KW 1800RPM 480V 60HZ
GEN END SR4B 824 FRAME PM
UL2200 LISTED EPA & CARB NON-ROAD TIER 1
60 HOURS SINCE NEW
CONTACT ITALO YANNUZZELLI CELL: 786-374-9965
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationUSED CAT 3512B 1500KW 1800RPM 480V 60HZ
GEN END SR4B 824 FRAME PM
UL2200 LISTED EPA & CARB NON-ROAD TIER 1
60 HOURS SINCE NEW
CONTACT ITALO YANNUZZELLI CELL: 786-374-9965
Power Rating
Standby
60Hz
1875kVA / 1500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone