Caterpillar XQ125

Caterpillar XQ125

Price
9,000 USD
Year
1999
Working hours
20000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ125
Categorymobile generator sets
Serial Number9HK00595
Unit NumberEPU10132
Catalog NumberCU4648487
Manufacturing Year1999
Hours20000 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 9,000
Tax-
Price Including Tax-
Details
Output156 kVA
Engine power170 hp
Frequency60 Hz
Additional Information1999 CAT XQ125 S#9HK00595, 125kW standby/114kW prime, multi-voltage (208V, 240V, 480V) 3ph, 60Hz, 1800rpm, approximately 20,000 hours, CAT 3304B diesel engine, standard air cleaner, digital control panel.

ACCESSORIES: electric start, 5-amp battery charger, jacket water heater, sound-attenuated enclosure on tandem-axle trailer.

STATUS: Running condition.

For more information or any questions, please contact Todd Moseley at 832-316-9715 or ...
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information1999 CAT XQ125 S#9HK00595, 125kW standby/114kW prime, multi-voltage (208V, 240V, 480V) 3ph, 60Hz, 1800rpm, approximately 20,000 hours, CAT 3304B diesel engine, standard air cleaner, digital control panel.

ACCESSORIES: electric start, 5-amp battery charger, jacket water heater, sound-attenuated enclosure on tandem-axle trailer.

STATUS: Running condition.

For more information or any questions, please contact Todd Moseley at 832-316-9715 or ...
Power Rating
Standby
60Hz
156kVA / 125kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources