Caterpillar XQ 1000

Caterpillar XQ 1000

Price
395,000 USD
Year
2006
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 1000
Categorymobile generator sets
Serial NumberSXC00725
Unit NumberEPU10771
Catalog NumberCU4602809
Manufacturing Year2006
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 395,000
Tax-
Price Including Tax-
Details
Output1200 kVA
Engine power1,360 hp
Frequency60 Hz
Additional Information2006 CAT XQ1000 S#SXC00725, 1000kW standby/910kW prime, 277/480V 3ph, 60Hz, 1800rpm, EPA Tier 2 CAT C32 diesel engine, zero hours since rebuild/10,415 original hours, EMCP 3.3 digital control panel, 1600A breaker, heavy duty air cleaners.

ACCESSORIES: battery-charging alternator, electric start, battery charger, jacket water heater, approximately 500-gallon fuel tank, 30-foot ISO container on tandem-axle chassis.

SERVICE WORK: Zero hour reman generator set. Engine has been overhauled, generator end has been cleaned, dipped and baked. 12-month/3,000-hour parts warranty on engine and generator.

DIMENSIONS
L - 360"
W - 96"
H - 114"
WEIGHT: 47,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ...
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2006 CAT XQ1000 S#SXC00725, 1000kW standby/910kW prime, 277/480V 3ph, 60Hz, 1800rpm, EPA Tier 2 CAT C32 diesel engine, zero hours since rebuild/10,415 original hours, EMCP 3.3 digital control panel, 1600A breaker, heavy duty air cleaners.

ACCESSORIES: battery-charging alternator, electric start, battery charger, jacket water heater, approximately 500-gallon fuel tank, 30-foot ISO container on tandem-axle chassis.

SERVICE WORK: Zero hour reman generator set. Engine has been overhauled, generator end has been cleaned, dipped and baked. 12-month/3,000-hour parts warranty on engine and generator.

DIMENSIONS
L - 360"
W - 96"
H - 114"
WEIGHT: 47,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ...
Power Rating
Standby
60Hz
1200kVA / 1000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources