Caterpillar XQ 1000 CAT C32

Caterpillar XQ 1000 CAT C32

Price
On Request
Year
2007
Working hours
15000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 1000 CAT C32
Categorymobile generator sets
Serial NumberSXC01745
Unit NumberG004057
Catalog NumberCU4614849
Manufacturing Year2007
Hours15000 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output1000 kVA
Engine power1,088 hp
Frequency50 Hz
Features
Accessories
CE PLATECE PLATE
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Power Rating
Prime
50Hz
1000kVA / 800kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone