Caterpillar XQ 100

Caterpillar XQ 100

Price
26,200 USD
Year
2012
Working hours
11750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 100
Categorymobile generator sets
Serial NumberD4D02162
Unit Number122
Catalog NumberCU4654269
Manufacturing Year2012
Hours11750 h
CountryCanada
LocationBrampton, ON
Pricing
Price Excluding Tax$ 26,200
Tax-
Price Including Tax-
Details
Output125 kVA
Engine power136 hp
Frequency60 Hz
Additional InformationNice and good used 100kW standby (90kW prime) 480Volts mobile generator set capable of 120/208 and 347/600V via a transformer installed inside the enclosure with a separate busbar/breaker for 600V off the side.
Load bank tested ok
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional InformationNice and good used 100kW standby (90kW prime) 480Volts mobile generator set capable of 120/208 and 347/600V via a transformer installed inside the enclosure with a separate busbar/breaker for 600V off the side.
Load bank tested ok
Power Rating
Standby
60Hz
125kVA / 100kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone