Quick Search

Caterpillar PM 1360 (240-400 V) 1200@1500/3/PRP EKW@RPM/PH/R

Caterpillar PM 1360 (240-400 V) 1200@1500/3/PRP EKW@RPM/PH/R

Price
On Request
Year
2012
Working hours
6,431 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN POWER SYSTEMS GMBH
Bremen
+49 4213877560
Show phone number
Basic information
BrandCaterpillar PM 1360 (240-400 V) 1200@1500/3/PRP EKW@RPM/PH/R
Categorymobile generator sets
Serial NumberTC800277
Unit NumberG006101
Catalog Number10018144
Year2012
Hours6,431 h
CountryGermany
LocationBremen, Germany
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power1,850 hp
Output1700 kVA
Frequency60 Hz
Additional informationG006101; CAT PM1360; SN: TC800277; Arrg: 2741995; 2012; 400 V; 1500 kVA; prime; 1500 rpm; 50 Hz; 6431 hours; condition: preowned ; Notes: Cat Factory Designed and Manufactured , CAT 3512B Generator Set Packaged in 20’ High Cube ISO Container; SoundAtt. 77 dBA, EMCP4.2, day tank, on board paralleling controls, switchable 60Hz - 1360kW -1700kVA - 1800rpm - Avaialble in Feb 2023

Package Type Cat Standard Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering