Caterpillar G3512

Caterpillar G3512

Price
425,000 USD
Year
2011
Working hours
11,543 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3512
Categorymobile generator sets
Serial NumberCSP00254
Unit NumberE23635
Catalog NumberCU2188017
Manufacturing Year2011
Hours11,543 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax425,000 USD
Tax-
Price Including Tax-
Details
Engine power748 hp
Output687 kVA
Frequency60 Hz
Additional information1200 AMP MOLDED CASE BREAKER
30-FOOT SOUND ATTENUATED ENCLOSURE WITH CHASSIS
550 KW / 480 V ONLY
CATERPILLAR XQ550G POWER MODULE
CRITICAL GRADE THREE WAY CATALYST SILENCER WITH FUEL/ AIR RATIO CONTROL
EMCP II GENSET CONTROLLER
LOW PRESSURE NATURAL GAS
UTILITY GRADE PARALLELLING SWITCHGEAR
Power Rating
Prime
60Hz
687kVA / 550kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone