Caterpillar C32ACERT ATAAC

Caterpillar C32ACERT ATAAC

Price
On Request
Year
2020
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32ACERT ATAAC
Categorymobile generator sets
Serial NumberJK492001
Catalog NumberCU4645263
Manufacturing Year2020
CountryGermany
LocationSchweringen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output1212 kVA
Engine power1,319 hp
Frequency60 Hz
Features
Accessories
CE PLATECE PLATE
FIRE EXTINGUISHERFIRE EXTINGUISHER
DIESELDIESEL
STANDBYSTANDBY
SWITCHGEARSWITCHGEAR
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Power Rating
Prime
50Hz
1100kVA / 880kW / 400Volts @ 1500RPM
Prime
60Hz
1212kVA / 970kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone