Caterpillar C32

Caterpillar C32

Price
95,004 USD
Year
2013
Working hours
18292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32
Categorymobile generator sets
Serial NumberJAZ00880
Unit NumberUA890
Catalog NumberCU4614720
Manufacturing Year2013
Hours18292 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 95,004
Tax (10%)$ 9,500
Price Including Tax$ 104,505
Details
Output1000 kVA
Engine power1,088 hp
Frequency50 Hz
Additional InformationSound attenuated to 85 dBA at 1 meters containerised, diesel generator
Complete with integral fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output at 1000kVA / 800kW
Maximum rated current 1375 amps
Ready to run

Length (mm): 8,250 mm
Width (mm):  2,500 mm
Height (mm): 3,530 mm
Weight (Kg):   18,000 kg
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationSound attenuated to 85 dBA at 1 meters containerised, diesel generator
Complete with integral fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output at 1000kVA / 800kW
Maximum rated current 1375 amps
Ready to run

Length (mm): 8,250 mm
Width (mm):  2,500 mm
Height (mm): 3,530 mm
Weight (Kg):   18,000 kg
Power Rating
Prime
50Hz
1000kVA / 800kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone