Caterpillar C32

Caterpillar C32

Price
93,744 USD
Year
2007
Working hours
9141 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32
Categorymobile generator sets
Serial NumberSYC01128
Unit NumberUA976
Catalog NumberCU4602419
Manufacturing Year2007
Hours9141 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 93,744
Tax (10%)$ 9,374
Price Including Tax$ 103,118
Details
Output910 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationCLEARANCE SALE PRICING AT $155,000 + GST

Class: Generators
Stock No.: UA976
Year of manufacture:  2007
Hours: 9,141
Location:  PERTH, WESTERN AUSTRALIA
Price: AUD$160,000 (Excl GST) Ex Works

SPECIAL PRICE - $155,000 + GST UNTIL 31 MAY 2020 ONLY

OPEN SKID DIMENSIONS
Length (mm): 8,250 mm
Width (mm):  2,500 mm
Height (mm): 3,530 mm
Weight (Kg):   18,000 kg

DESCRIPTION
Sound attenuated to 85 dBA at 1 meters containerised, diesel generator
Complete with integral fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output at 910kVA / 728kW
Maximum rated current 1266 amps
Refurbished
Ready to run
Power Rating
Continuous
50Hz
910kVA / 800kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources