Quick Search

Caterpillar C15

Caterpillar C15

Price
$260,000
Year
2006
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Broadview Heights, OH
+1 800 637 5000
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar C15
Categorymobile generator sets
Serial NumberC5E00227
Catalog Number4894002
Year2006
Hours2 h
CountryUnited States
LocationBroadview Heights, OH
Pricing
Price Excluding Tax260,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power612 hp
Output562 kVA
Frequency60 Hz
Additional information2006 CAT C15 Custom Packaged Power Module

Prime Power Rated ... 450 kW ... 480V. New Sound Attenuated 20 ft container. Dual-axle trailer with built-in UL 520 gallon sub-base fuel tank. Engine Mounted Radiator, Battery Charger, Batteries, 24V Electric start. Block heater. 800 Amp/3pole Main Breaker. EMCP 3.1 Control panel. Tier 3 emissions rated.

2 Hrs since Complete In-Frame Overhaul by Ohio CAT. (Sold As-Is) Serial # C5E00227/FSE00216
$ 260Ex Works: Miami, Fl. Load Tested

Rebuild Cat Rebuild 2006 CAT C15 Custom Packaged Power Module Prime Power Rated ... 450 kW ... 480V. New Sound Attenuated 20 ft container. Dual-axle trailer with built-in UL 520 gallon sub-base fuel tank.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • 2006 CAT C15 Custom Packaged Power Module Prime Power Rated @ 450 kW @ 480V. New Sound Attenuated 20 ft container. Dual-axle trailer with built-in UL 520 gallon sub-base fuel tank. Engine Mounted Radiator, Battery Charger, Batteries, 24V Electric st
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering