Caterpillar C15 POWER MODULE

Caterpillar C15 POWER MODULE

Price
275,000 USD
Year
2007
Working hours
3,812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C15 POWER MODULE
Categorymobile generator sets
Serial NumberC5E00914
Unit NumberEPU11065
Catalog NumberCU4828576
Manufacturing Year2007
Hours3,812 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax275,000 USD
Tax-
Price Including Tax-
Details
Engine power680 hp
Output625 kVA
Frequency60 Hz
Additional information2007 CAT C15 power module S#C5E00914, 500kW standby/455kW prime, 277/480V 3ph, 60Hz, 1800rpm, 3,812 hours since new, EPA Tier 2 rated CAT C15 diesel engine, 800A breaker, EMCP 3.1 digital control panel, standard air cleaner.

ACCESSORIES: Electric start, battery charging alternator, radiator cooled, 805-gallon double-wall fuel tank, genset housed in sound-attenuated 20-ft. ISO container on dual-axle chassis. Title to chassis is available.

SERVICE WORK: Generator set will be serviced and load tested to 100% capacity prior to pick-up.

For more details or any questions, please contact:

Connor ... ...
Power Rating
Standby
60Hz
625kVA / 500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone