Caterpillar 3516

Caterpillar 3516

Price
120,000 USD
Year
1996
Working hours
4205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
CategoryStationary Generator Sets
Serial Number25Z05026
Unit Number19-041
Catalog NumberCU4483127
Manufacturing Year1996
Hours4205 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$ 120,000
Tax-
Price Including Tax-
Details
Output2000 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Power Rating
Prime
60Hz
2000kVA / 1600kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN POWER SOLUTIONSSee InventorySelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone