Caterpillar 3512B

Caterpillar 3512B

Price
185,000 USD
Year
2000
Working hours
6954 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B
Categorymobile generator sets
Serial Number6WN0526
Unit NumberUE2026
Catalog NumberCU4426030
Manufacturing Year2000
Hours6954 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 185,000
Tax-
Price Including Tax-
Details
Output1350 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information1000 GAL DUAL WALL FUEL TANK, COOLANT HEATERS, BATTERY CHARGER, INTERIOR LIGHTS
20KW NIGHT GENERATOR TO RUN COOLANT HEATERS AND BATTERY CHARGER'
3512B POWER MODULE SET UP FOR ROCK AND DIRT OPERATION.
40FT ISO HIGH CUBE NON SOUND ATTENUATED CONTAINER ON TANDEM AXLE CHASSIS
DUAL ELEMENT AIR CLEANERS
FREE STANDING CIRCUIT BREAKER PANEL, CAT EMCP2 CONTROL PANEL.
Power Rating
Prime
60Hz
1350kVA / 1687kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone