Quick Search

CAT XQ35KVA

CAT XQ35KVA

Year
2020
Working hours
9,830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Olathe, KS
+316 943 4211
Show phone number
Basic information
BrandCAT XQ35KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberJK800509
Unit NumberSEN249
Catalog Number4694909
Year2020
Hours9,830 h
CountryUnited States
LocationOlathe, United States
Pricing
Price Excluding Tax19,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power36.7 hp
Frequency60 Hz
Additional information**RED TAG SPECIAL**
XQ35BM TIER 4F TOP LEVEL 60HZ, 60 HZ 27 KW,
EPA/CARB TIER 4F EMISSION CERT, PRIME POWER

*CERTIFICATION AR
*CONNECTION GP
*CONNECTION GP G
*END USE: EP RENTAL
*ENGINE AR PRIME
*GENERAL AR
*GENERATOR ARPWR
*OPTIONAL ANTICONDENSATION HEA
*OPTIONAL BATTERY CHARGER UL10A
*OPTIONAL TRAILER ELECTRIC BRAK
*TRAILER HITCH OPTIONS25/16
*VOLTAGE INDICATOR 480V 60HZ
*XQ35BM TIER 4F TOP LEVEL 60HZ
3 PHASE NEMA LOCK RECEPTACLE
3POLE CB W/CAMLOCK CONNT OPTION
60 HZ 27 KW
60HZ 480 VOLT (WYE)
80C TEMP RISE OVER 40C AMB
ALT SPACE HEATER
BATTERY CHARGER UL10A 120VAC
EMCP4.2B CONTROL PANEL
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC TIER 4 - ORDER ON LINE
HITCH 58 MM BALL
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
KS TAG# 180503 - REPLACEMENT TAG
NO CLEAN EMISSIONS MODULE
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
NO SOUND POWER VALUE REQUIRED
NOT APPLICABLE
Online Owner's Manual
OPTIONAL CONNECTION GROUP
PRIME POWER
PSPS PANEL LEVEL CSTIC
RENTAL
RENTAL EPG
STANDARD ALTERNATOR
STANDARD BATTERY
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
STANDARD TEST REPORT
TRAILER - ELECTRIC BRAKES
VIN# 7KUBB1212KJ088927
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering