Caterpillar WC215G

Caterpillar WC215G

Price
39,500 USD
Year
2012
Working hours
8362 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar WC215G
Categorymobile generator sets
Serial NumberR7E00187
Unit NumberRP11685
Catalog NumberCU4555208
Manufacturing Year2012
Hours8362 h
CountryUnited States
LocationAmarillo, TX
Pricing
Price Excluding Tax$ 39,500
Tax-
Price Including Tax-
Details
Additional Information*276 BHP 170 GEN KW 60 HZ CONT
*CERTIFICATION GP (EU)
*CIRCUIT BREAKER W/ ST 300 AMP
*CONTACTOR GP
*CONTINUOUS POWER APPLICATION
*COVER GP-CIRCUIT BREAKER-REAR
*DUSTPROOF KIT
*EMCP 2+ FOR G3400 DISN PACKAGE
*END USE: PETRO PRODUCTION/PUMP
*ENGINE AR - BASIC
*ENGLISH DISPLAY UNITS
*G3406 TA PGS 1800RPM MED CR 60
*GENERATOR 448 FRAME PM
*GENERATOR AR. SR4B-447-SE
*GENERATOR REMOVAL FOR G3406 PA
*HEATER GP-SPACE
*LANGUAGE MARKINGS-ENGLISH
*NSPS NON-AFR SITE COMP CAPABLE
*PM GENERATOR AR- 480/240/220 V
*REGULATOR GP-VOLTAGE-DIGITAL
*REMOVAL AR-1200 AMPS PTS
*TRANSFORMER GP (300:5)
*VOLTAGE INDICATOR 480V, 60HZ
CIRCUIT BREAKER - 300 AMP
CIRCUIT BREAKER MOUNTING-REAR
CONFIGURATION
CONTACTOR-AC
CONTINUOUS POWER APPLICATION
CURRENT TRANSFORMER
DIGITAL VOLTAGE REGULATOR
DUST-PROOF ENCLOSURE (IP52)
ELECT. MODULAR CONT. PANEL II+
ENGLISH DISPLAY UNITS
EUROPEAN UNION CERTIFICATION
GENERATOR 448 FRAME - 1 BRG
GENERATOR REMOVAL
LANGUAGE MARKINGS-ENGLISH
MARKET SEGMENT
MARKET WORK CODE
NEW SOURCE PERFORMANCE STD
ORDER# 700538 FQRNZ
POWER TERMINAL STRIP REMOVAL
RATING
SPACE HEATER KIT
STOCK
SUB MARKET CODE
VOLTAGE INDICATOR 480V (WYE)
Features
Accessories
PRODUCT LINKPRODUCT LINK
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
CONTINUOUSCONTINUOUS
Additional Information*276 BHP 170 GEN KW 60 HZ CONT
*CERTIFICATION GP (EU)
*CIRCUIT BREAKER W/ ST 300 AMP
*CONTACTOR GP
*CONTINUOUS POWER APPLICATION
*COVER GP-CIRCUIT BREAKER-REAR
*DUSTPROOF KIT
*EMCP 2+ FOR G3400 DISN PACKAGE
*END USE: PETRO PRODUCTION/PUMP
*ENGINE AR - BASIC
*ENGLISH DISPLAY UNITS
*G3406 TA PGS 1800RPM MED CR 60
*GENERATOR 448 FRAME PM
*GENERATOR AR. SR4B-447-SE
*GENERATOR REMOVAL FOR G3406 PA
*HEATER GP-SPACE
*LANGUAGE MARKINGS-ENGLISH
*NSPS NON-AFR SITE COMP CAPABLE
*PM GENERATOR AR- 480/240/220 V
*REGULATOR GP-VOLTAGE-DIGITAL
*REMOVAL AR-1200 AMPS PTS
*TRANSFORMER GP (300:5)
*VOLTAGE INDICATOR 480V, 60HZ
CIRCUIT BREAKER - 300 AMP
CIRCUIT BREAKER MOUNTING-REAR
CONFIGURATION
CONTACTOR-AC
CONTINUOUS POWER APPLICATION
CURRENT TRANSFORMER
DIGITAL VOLTAGE REGULATOR
DUST-PROOF ENCLOSURE (IP52)
ELECT. MODULAR CONT. PANEL II+
ENGLISH DISPLAY UNITS
EUROPEAN UNION CERTIFICATION
GENERATOR 448 FRAME - 1 BRG
GENERATOR REMOVAL
LANGUAGE MARKINGS-ENGLISH
MARKET SEGMENT
MARKET WORK CODE
NEW SOURCE PERFORMANCE STD
ORDER# 700538 FQRNZ
POWER TERMINAL STRIP REMOVAL
RATING
SPACE HEATER KIT
STOCK
SUB MARKET CODE
VOLTAGE INDICATOR 480V (WYE)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources