Caterpillar XQ 1475G

Caterpillar XQ 1475G

Price
425,000 USD
Year
2012
Working hours
24905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 1475G
Categorymobile generator sets
Serial NumberJKK00105
Unit NumberRP15024
Catalog NumberCU4568200
Manufacturing Year2012
Hours24905 h
CountryUnited States
LocationTulsa, OK
Pricing
Price Excluding Tax$ 425,000
Tax-
Price Including Tax-
Details
Output1844 kVA
Engine power2,006 hp
Frequency50 Hz
Additional Information** This module is going through refurbishment - to include engine overhaul, generator update - paint and new trailer chassis. This unit is a 60 Hertz Package! **

Please call for an update on the status of this unit. Other similar units available.
Features
Accessories
PRODUCT LINKPRODUCT LINK
TRAILER MOUNTEDTRAILER MOUNTED
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
CONTINUOUSCONTINUOUS
Additional Information** This module is going through refurbishment - to include engine overhaul, generator update - paint and new trailer chassis. This unit is a 60 Hertz Package! **

Please call for an update on the status of this unit. Other similar units available.
Power Rating
Continuous
50Hz
1844kVA / 1475kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources